WORKSHOP Lineup
With over 45 years of Wet/Dry Vac engineering and manufacturing excellence under our belts, we produce quality vacs, accessories and filters for commercial users, construction professionals and do-it-yourselfers.
This 10" wide multi-surface floor nozzle is a shop vacuum attachment that uses the high suction of a wet/dry vacuum to clean the hard floors and carpet.
WS25030A | Multi-surface Floor Nozzle Attachment |
Feature 1 | Versatile: Fits most shop vacuum hoses and wands with a 1-1/4-inch and 2-1/2-inch diameter |
Feature 2 | Multi-floor Cleaning: Ideal for multi-surface floor cleaning, this shop vacuum attachment is unique among wet dry vacuum accessories |
Feature 3 | Design: Utilizes two directional thread lifters and floor brushes on the bottom of vacuum attachment to agitate and help removed soil and debris |
Feature 4 | Easy to Use: Front and rear rollers on the shop vacuum attachment make using the brush smooth and easy |
Feature 5 | Height Adjustable: Carpet and Hard Floor Nozzle has a button that raises and lowers the level height of the shop vacuum attachment for different types of flooring to efficiently sweep and vacuum up dust and dry debris |
Feature 5 | Includes: 10-inch wide multi-surface floor nozzle |
Feature 6 | Fits: Most WORKSHOP® shop vacuum hoses and wands with a 1-1/4-inch and 2-1/2-inch diameter |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions